IESNA:LM-63-2002
[TEST]P943620
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26587
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2425.3 2410.1 2378.3 2350.6 2343.7 2346.5 2354.8 2370 2383.8 2388
2389.3 2410.1 2452.9 2523.4 2640.8 2806.7 3008.4 3251.7 3562.6 3932.9
4353 4867.1 5490.4 6199.3 6962.1 7781.6 8567.9 8934.1 8397.9 6489.5
3530.8 996.4 305.4 181 103.6 42.8 0
2425.3 2417 2383.8 2356.2 2349.3 2350.6 2358.9 2374.1 2386.6 2390.7
2393.5 2415.6 2457.1 2531.7 2646.4 2813.6 3018.1 3262.7 3581.9 3952.3
4386.2 4915.5 5563.6 6257.3 7034 7874.2 8643.9 8975.6 8313.6 6344.4
3366.4 934.2 295.7 165.8 96.7 38.7 0
2425.3 2414.2 2382.4 2353.4 2341 2342.4 2346.5 2354.8 2360.3 2365.8
2374.1 2397.6 2441.9 2512.3 2628.4 2781.8 2978 3210.2 3510.1 3876.3
4333.7 4905.8 5577.4 6323.7 7097.5 7918.4 8693.7 9097.2 8606.6 6852.9
4068.4 1500.8 400.8 199 117.5 45.6 0
2425.3 2408.7 2378.3 2346.5 2329.9 2325.8 2328.5 2329.9 2329.9 2339.6
2353.4 2379.7 2423.9 2493 2592.5 2739 2933.8 3171.5 3471.4 3836.2
4330.9 4922.4 5676.9 6526.8 7397.4 8251.4 9048.8 9499.3 9250.6 7954.3
5461.3 2642.2 796 290.2 141 44.2 0
2425.3 2408.7 2379.7 2346.5 2325.8 2321.6 2324.4 2324.4 2324.4 2335.4
2360.3 2383.8 2421.1 2480.5 2570.4 2705.8 2902 3146.6 3447.9 3832.1
4339.2 5015 5887 6919.3 7980.6 8931.3 9698.3 10184.8 10242.8 9579.5
7639.3 4594.9 1951.3 497.5 167.2 38.7 0
2425.3 2404.5 2375.5 2342.4 2320.2 2316.1 2320.2 2325.8 2325.8 2336.8
2363.1 2382.4 2411.5 2475 2570.4 2705.8 2896.5 3146.6 3453.4 3858.3
4387.6 5114.5 6090.1 7280 8487.8 9536.6 10305 10877.1 11228.1 11004.2
9538 6696.8 3207.4 1007.4 214.2 49.7 0
2425.3 2408.7 2378.3 2343.7 2321.6 2316.1 2318.9 2324.4 2324.4 2335.4
2360.3 2386.6 2423.9 2484.7 2578.7 2716.9 2910.3 3153.5 3457.6 3841.7
4348.9 5026 5902.2 6919.3 7969.5 8941 9742.5 10300.8 10375.5 9645.8
7814.8 4771.8 1875.3 483.7 139.6 37.3 0
2425.3 2411.5 2382.4 2347.9 2325.8 2320.2 2324.4 2328.5 2332.7 2343.7
2361.7 2390.7 2437.7 2508.2 2609.1 2748.6 2946.3 3186.7 3486.6 3862.5
4360 4987.3 5746 6573.8 7420.9 8276.3 9087.5 9542.2 9231.2 8016.5
5617.5 2700.3 805.7 302.6 143.7 44.2 0
2425.3 2415.6 2385.2 2352 2334.1 2331.3 2336.8 2347.9 2357.6 2367.2
2379.7 2404.5 2452.9 2528.9 2642.2 2798.4 2993.2 3229.5 3525.3 3883.2
4336.5 4898.9 5558.1 6278.1 7029.8 7842.4 8641.1 9043.3 8620.4 7169.4
4529.9 1779.9 509.9 243.2 129.9 52.5 0
2425.3 2418.4 2386.6 2353.4 2338.2 2336.8 2346.5 2365.8 2382.4 2392.1
2401.8 2426.7 2472.3 2549.6 2668.5 2835.7 3040.2 3287.6 3591.6 3959.2
4384.8 4914.1 5523.5 6207.6 6934.5 7740.1 8507.1 8808.4 8239 6395.5
3504.5 1055.8 322 163.1 87.1 34.5 0
2425.3 2417 2386.6 2353.4 2338.2 2338.2 2347.9 2365.8 2383.8 2392.1
2400.4 2421.1 2468.1 2541.4 2658.8 2821.9 3025 3283.4 3588.8 3937.1
4355.8 4863 5469.6 6157.8 6851.6 7657.2 8440.8 8811.1 8330.2 6587.6
3732.6 1173.3 340 176.9 91.2 31.8 0
